Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

UC005

UC005 kit quadro.s. HA400/630 A 600x600mm

UC005
UC005 kit quadro.s. HA400/630 A 600x600mm
Product Drawing Equip. kits for HA switches 160 to 1600 A

kit quadro.s. HA400/630 A 600x600mm

Art No.:UC005
prt.
EAN No.:

3250616130050

Pack qty.:1 prt.
Technical Characteristics
Depth of installed product:595 mm
Height of installed product:600 mm
Width of installed product:70 mm
Quantity of steps in height:24
Number of units:1
Quantity of section in width:2
Can be accessorized:yes
European directive WEEE:not concerned
  • UC005
    UC005 kit quadro.s. HA400/630 A 600x600mm
    UC005
  • UC005
    Product Drawing Equip. kits for HA switches 160 to 1600 A
  • UC005 kit quadro.s. HA400/630 A 600x600mm
  • Product Drawing Equip. kits for HA switches 160 to 1600 A
All data is subject to errors and technical modifications.