Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

quadro4 - quadro5 - quadro+, equipment kits for main incomers from 20 to 1600 A

Product Filters

Height of installed product:Width of installed product:  

Equip. kits for main incomers x160 class I

UC011H Hor. MCCB kit quadro.sy. x160 150x600 mm
UC011H
Art No.  Description Pack qty. 
UC010HVer. MCCB kit quadro.sy. x160 200x600 mm1 prt.
prt.
UC011HHor. MCCB kit quadro.sy. x160 150x600 mm1 prt.
prt.
UC012HVer. MCCB kit quadro.sy. x160 300x800 mm1 prt.
prt.
UC013HHor. MCCB kit quadro.sy. x160 150x600 mm1 prt.
prt.
UC014HHor. MCCB kit quadro.sy. x160 150x800 mm1 prt.
prt.

Equip. kits for main incomers x160 class II

UC312H Ver. kit quadro.sy. x125/160 800x600 mm
UC312H
Art No.  Description Pack qty. 
UC310HHor. kit quadro.sy. x125/160 350x600 mm1 prt.
prt.
UC311HVer. kit quadro.sy. x125/160 600x300 mm1 prt.
prt.
UC312HVer. kit quadro.sy. x125/160 800x600 mm1 prt.
prt.
UC313HHor. kit quadro.sy. x125/160 350x600 mm1 prt.
prt.
UC314HHor. kit quadro.sy. x125/160 800x150 mm1 prt.
prt.

Equip. kits for main incomers x250 class I

UC020H Ver. MCCB kit quadro.sy. x250 300x350 mm
UC020H
Art No.  Description Pack qty. 
UC020HVer. MCCB kit quadro.sy. x250 300x350 mm1 prt.
prt.
UC021HVer. MCCB kit quadro.sy. x250 300x600 mm1 prt.
prt.
UC022HVer. MCCB kit quadro.sy. x250 300x800 mm1 prt.
prt.
UC030HVer. MCCB kit quadro.sy. x250 350x800 mm1 prt.
prt.
UC023HVer. MCCB kit quadro.sy. x250 400x600 mm1 prt.
prt.
UC024HVer. MCCB kit quadro.sy. x250 400x800 mm1 prt.
prt.
UC127HHor. kit quadro.sy. x250/h250 200x600 mm1 prt.
prt.
UC128HHor. kit quadro.sy. x250/h250 200x800 mm1 prt.
prt.

Equip. kits for main incomers x250 class II

UC320H MCCB ver. kit quadro.sy. x250 350x300 mm
UC320H
Art No.  Description Pack qty. 
UC320HMCCB ver. kit quadro.sy. x250 350x300 mm1 prt.
prt.
UC321HMCCB ver. kit quadro.sy. x250 600x300 mm1 prt.
prt.
UC322HVer. MCCB kit quadro.sy. x250 300x800 mm1 prt.
prt.
UC323HVer. MCCB kit quadro.sy. x250 600x400 mm1 prt.
prt.
UC324HVer. MCCB kit quadro.sy. x250 800x400 mm1 prt.
prt.
UC427HHor. MCCB kit quadro.sy. h250 600x200 mm1 prt.
prt.
UC428HHor. kit quadro.sy. h250 800x200 mm1 prt.
prt.
UC330Hkit quadro.system HIB250 350x400 mm1 prt.
prt.
UC321HMMCCB ver. kit quadro.sy. x250 300x600 mm1 prt.
prt.
UC322HMVer. MCCB kit quadro.sy. x250 300x800 mm1 prt.
prt.

Equip. kits for main incomers h250 LSI class I

UC020H Ver. MCCB kit quadro.sy. x250 300x350 mm
UC020H
Art No.  Description Pack qty. 
UC020HVer. MCCB kit quadro.sy. x250 300x350 mm1 prt.
prt.
UC021HVer. MCCB kit quadro.sy. x250 300x600 mm1 prt.
prt.
UC022HVer. MCCB kit quadro.sy. x250 300x800 mm1 prt.
prt.

Equip. kits for main incomers h250 LSI class II

UC320H MCCB ver. kit quadro.sy. x250 350x300 mm
UC320H
Art No.  Description Pack qty. 
UC320HMCCB ver. kit quadro.sy. x250 350x300 mm1 prt.
prt.
UC321HMCCB ver. kit quadro.sy. x250 600x300 mm1 prt.
prt.
UC427HLHor. MCCB kit quadro.sy. h250 600x200 mm1 prt.
prt.
UC428HLHor. kit quadro.sy. h250 800x200 mm1 prt.
prt.
UC321HMMCCB ver. kit quadro.sy. x250 300x600 mm1 prt.
prt.
UC322HMVer. MCCB kit quadro.sy. x250 300x800 mm1 prt.
prt.
UC322HVer. MCCB kit quadro.sy. x250 300x800 mm1 prt.
prt.

Equip. kits for main incomers h630 LSI class I

UC141H Hor. kit quadro.sy. h630 400x600 mm
UC141H
Art No.  Description Pack qty. 
UC140HVer. kit quadro.sy. h630 400x350 mm1 prt.
prt.
UC141HHor. kit quadro.sy. h630 400x600 mm1 prt.
prt.
UC142HHor. kit quadro.sy. h630 400x800 mm1 prt.
prt.
UC144HVer. kit quadro.sy. h630 600x350 mm1 prt.
prt.
UC145HVer. kit quadro.sy. h630 600x600 mm1 prt.
prt.
UC146HHor. kit quadro.sy. h630 600x800 mm1 prt.
prt.
UC147HHor. kit quadro.sy. h630 200x600 mm1 prt.
prt.
UC148HHor. kit quadro.sy. h630 200x800 mm1 prt.
prt.

Equip. kits for main incomers h630 LSI class II

UC448H Hor. kit quadro.sy. h400/630 800x200 mm
UC448H
Art No.  Description Pack qty. 
UC440HVer. kit quadro.sy. h400/630A 350x400 mm1 prt.
prt.
UC441HVer. kit quadro.sy. h400/630A 600x400 mm1 prt.
prt.
UC442HMCCB kit quadro.sy. h400/630 400x800 mm1 prt.
prt.
UC444HVer. kit quadro.sy. h400/630 350x600 mm1 prt.
prt.
UC445HVer. kit quadro.sy. h400/630 600x600 mm1 prt.
prt.
UC446HVer. kit quadro.sy. h400/630 800x600 mm1 prt.
prt.
UC447HHor. kit quadro.sy. h400/630 600x200 mm1 prt.
prt.
UC448HHor. kit quadro.sy. h400/630 800x200 mm1 prt.
prt.
UC441HMVer. kit quadro.sy. h400/630A 600x400 mm1 prt.
prt.
UC442HMMCCB kit quadro.sy. h400/630 400x800 mm1 prt.
prt.
UC441HRMCCB quadro.sy. kit h400/630 600x400 mm1 prt.
prt.

Equip. kits for main incomers h1000 LSI class I

No picture available
Art No.  Description Pack qty. 
UC054HHor. MCCB kit Quadro.Pl. h1000 400x600mm1 prt.
prt.
UC055HHor. MCCB kit Quadro.Pl. h1000 400x800mm1 prt.
prt.
UC050HVer. MCCB kit Quadro.Pl. h1000 600x600mm1 prt.
prt.
UC051HVer. MCCB kit Quadro.Pl. h1000 800x600mm1 prt.
prt.

Equip. kits for main incomers h1000 LSI class II

UC350H MCCB kit quadro.sy. h800/1000 600x600 mm
UC350H
Art No.  Description Pack qty. 
UC354HMCCB kit quadro.sy. h800/1000 600x400 mm1 prt.
prt.
UC350HMCCB kit quadro.sy. h800/1000 600x600 mm1 prt.
prt.
UC355HMCCB kit quadro.sy. h800/1000 800x400 mm1 prt.
prt.
UC351HMCCB kit h800/1000 quadro.sy. 600x800 mm1 prt.
prt.
UC350HMMCCB kit quadro h800/1000A 600x600 mm1 prt.
prt.
UC351HMMCCB kit quadro.sy. h800/1000 800x600 mm1 prt.
prt.

Equip. kits for main incomers h1600 LSI class I

No picture available
Art No.  Description Pack qty. 
UC060HVer. MCCB kit Quadro.Pl. h1600 600x800mm1 prt.
prt.
UC061HHor. MCCB kit Quadro.Pl. h1600 600x800mm1 prt.
prt.

Equip. kits for main incomers h1600 LSI class II

UC360HM MCCB kit quadro.sy. h1250/1600 600x600mm
UC360HM
Art No.  Description Pack qty. 
UC360HMCCB kit quadro.sy. h1250/1600 600x600mm1 prt.
prt.
UC361HMCCB kit quadro.sy. h1250/1600 600x800mm1 prt.
prt.
UC360HMMCCB kit quadro.sy. h1250/1600 600x600mm1 prt.
prt.
UC361HMMCCB kit quadro.sy. 1250/1600 600x800 mm1 prt.
prt.

Equip. kit with load break switches

UC317S kit quadro.sys. HIB125/400A 600x300 mm
UC317S
Art No.  Description Pack qty. 
UC317Skit quadro.sys. HIB125/400A 600x300 mm1 prt.
prt.
UC318Skit quadro.sys. HIB125/400A 800x300 mm1 prt.
prt.
UC321Skit quadro.s. HIB125/630A 600x300 mm1 prt.
prt.
UC322Skit quadro.system HIB125/630 800x300 mm1 prt.
prt.
UC328Skit quadro.sys. HIB800/1600A 800x600 mm1 prt.
prt.

Equip. kits for HA switches 160 to 1600 A

UC008 kit quadro.s. HA125/160 A 300x350 mm
UC008
Art No.  Description Pack qty. 
UC008kit quadro.s. HA125/160 A 300x350 mm1 prt.
prt.
UC009kit quadro.s. HA250 A 300x350 mm1 prt.
prt.
UC001kit quadro.s. HA125/160 A 300x600 mm1 prt.
prt.
UC003kit quadro.s. HA250/400 A 600x300 mm1 prt.
prt.
UC005kit quadro.s. HA400/630 A 600x600mm1 prt.
prt.
UC270kit HA800-1600 A Quadro.Pl. 600x600 mm1 prt.
prt.

Equip. kits for HA switches 100 to 400 A

Product Drawing Equip. kits for HA switches 100 to 400 A
UC310H_PD
Art No.  Description Pack qty. 
UC310HHor. kit quadro.sy. x125/160 350x600 mm1 prt.
prt.
UC311HVer. kit quadro.sy. x125/160 600x300 mm1 prt.
prt.
UC332Ver. kit quadro.sy. x250 300x350 mm1 prt.
prt.
UC335Ver. kit quadro.sy. x250 400x600 mm1 prt.
prt.

Equip. kit for distributor

UC038 Box kit,  quadro,  250x250x600 mm
UC038
Art No.  Description Pack qty. 
UC038Box kit, quadro, 250x250x600 mm1 prt.
prt.
All data is subject to errors and technical modifications.