Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

UZ25V2

UZ25V2 Transmission clamp,  universN,  20 pcs.

UZ25V2

Transmission clamp, universN, 20 pcs.

Art No.:UZ25V2
prt.
EAN No.:

3250616365858

Pack qty.:1 prt.
Technical Characteristics
Material:Polyamid (PA)
Depth of installed product:160 mm
Height of installed product:65 mm
Width of installed product:255 mm
Mounting accessories type:Mounting angle bracket
Protection class:isol.class I
  • UZ25V2
    UZ25V2 Transmission clamp,  universN,  20 pcs.
    UZ25V2
  • UZ25V2 Transmission clamp,  universN,  20 pcs.
All data is subject to errors and technical modifications.