FN024E
All data is subject to errors and technical modifications.
Art No.: | FN024E |
EAN No.: | 3250610189344 |
Pack qty.: | 1 prt. |
Suitable for_ground planking: | yes |
Colour: | pure white |
Colour: | white |
RAL colour: | RAL 9010 - Pure white |
Material: | Steel |
Type of surface treatment: | powder-coated |
Insertion depth: | 400 mm |
Depth of installed product: | 1000 mm |
Height of installed product: | 120 mm |
Width of installed product: | 400 mm |
Built-in width: | 1000 mm |
Suitable for outdoor use: | no |
Type of accessory: | Bottom plate |
Quantity of section in width: | 2 |
IK protection code against mecanical impacts: | 10 |
Protection index IP: | IP55 |