Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN022E

FN022E Top & bottom,  Quadro.Plus,  450x800 mm

FN022E

Top & bottom, Quadro.Plus, 450x800 mm

Art No.:FN022E
prt.
EAN No.:

3250610189320

Pack qty.:1 prt.
Technical Characteristics
Colour:pure white
Colour:white  
RAL colour:RAL 9010 - Pure white
Material:Steel
Type of surface treatment:powder-coated
Insertion depth:800 mm
Depth of installed product:450 mm
Height of installed product:120 mm
Width of installed product:800 mm
Built-in width:450 mm
Suitable for outdoor use:no
Type of accessory:Bottom plate
Quantity of section in width:1
Protection index IP:IP55
Impact strength:IK10
  • FN022E
    FN022E Top & bottom,  Quadro.Plus,  450x800 mm
    FN022E
  • FN022E Top & bottom,  Quadro.Plus,  450x800 mm
All data is subject to errors and technical modifications.