Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

UT88A

No picture available

CU corner con. quadro.system 25x5 mm

Art No.:UT88A
prt.
EAN No.:

3250616306509

Pack qty.:2 prt.
Technical Characteristics
Rated current:160 A
Height of the busbar bars:25 mm
Width of the busbars:5 mm
European directive WEEE:not concerned
  • UT88A
    No picture available
All data is subject to errors and technical modifications.