Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

UT87F

UT87F Perf. copper rail quadro 50x5 L400 mm

UT87F

Perf. copper rail quadro 50x5 L400 mm

Art No.:UT87F
prt.
EAN No.:

3250616306462

Pack qty.:2 prt.
Technical Characteristics
Rated current:400 A
Height of the busbar bars:5 mm
Width of the busbars:50 mm
Quantity of section in width:1
European directive WEEE:not concerned
  • UT87F
    UT87F Perf. copper rail quadro 50x5 L400 mm
    UT87F
  • UT87F Perf. copper rail quadro 50x5 L400 mm
All data is subject to errors and technical modifications.