Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FZ850

FZ850 Key lock insert,  Orion.Plus

FZ850
FZ850 Key lock insert,  Orion.Plus
FZ850 Key lock insert,  Orion.Plus

Key lock insert, Orion.Plus

Art No.:FZ850
prt.
EAN No.:

3250612768509

Pack qty.:10 prt.
Technical Characteristics
Material:PVC
Depth of installed product:10 cm
Height of installed product:5 cm
Width of installed product:8 cm
with padlock:no
with toggle:yes
European directive WEEE:not concerned
  • FZ850
    FZ850 Key lock insert,  Orion.Plus
    FZ850
  • FZ850
    FZ850 Key lock insert,  Orion.Plus
    FZ850
  • FZ850 Key lock insert,  Orion.Plus
  • FZ850 Key lock insert,  Orion.Plus
All data is subject to errors and technical modifications.