Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FZ515

FZ515 Key lock insert,  Quadro5, 8 mm

FZ515

Key lock insert, Quadro5, 8 mm

Art No.:FZ515
prt.
EAN No.:

3250612765157

Pack qty.:10 prt.
Technical Characteristics
Execution of the handle:other
Material:Steel
Depth of installed product:7,5 cm
Height of installed product:12 cm
Width of installed product:9,5 cm
with padlock:no
with toggle:yes
European directive WEEE:not concerned
Espagnolette locking (3-point locking):yes
  • FZ515
    FZ515 Key lock insert,  Quadro5, 8 mm
    FZ515
  • FZ515 Key lock insert,  Quadro5, 8 mm
All data is subject to errors and technical modifications.