Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN950

FN950 Lateral coupling kit,  quadro

FN950

Lateral coupling kit, quadro

Art No.:FN950
prt.
EAN No.:

3250612649501

Pack qty.:4 prt.
Technical Characteristics
Material:Steel
Depth of installed product:30 mm
Height of installed product:2 mm
Width of installed product:40 mm
Mounting accessories type:Other
Protection class:isol.class I
  • FN950
    FN950 Lateral coupling kit,  quadro
    FN950
  • FN950 Lateral coupling kit,  quadro
All data is subject to errors and technical modifications.