Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN886E

FN886E Perforated bracket,  Venezia,  25x800 mm

FN886E

Perforated bracket, Venezia, 25x800 mm

Art No.:FN886E
prt.
EAN No.:

3250610190685

Pack qty.:4 prt.
Technical Characteristics
Punch shape:Round hole
Material:metal
Type of surface treatment:Galvanised
Depth of installed product:6 mm
Height of installed product:800 mm
Length:700 mm
Width of installed product:25 mm
Material thickness:1,5 mm
Distance fixing holes:25 mm
European directive WEEE:not concerned
  • FN886E
    FN886E Perforated bracket,  Venezia,  25x800 mm
    FN886E
  • FN886E Perforated bracket,  Venezia,  25x800 mm
All data is subject to errors and technical modifications.