Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN546E

FN546E Glazed door,  quadro,  H1900 W448 mm

FN546E

Glazed door, quadro, H1900 W448 mm

Art No.:FN546E
prt.
EAN No.:

3250610190067

Pack qty.:1 prt.
Technical Characteristics
Version as door for disconnecting switch interlocking:yes
Type of door closing:lock with male triangular wrench
Number of keylock of the door:1
Door type for switch gear cabinet:Lock door
Door quantity:1
Transparent cover or door:yes
Colour:RAL 9010
RAL colour:RAL 9010 - Pure white
Material:Steel
Type of surface treatment:powder-coated
Depth of installed product:18 mm
Height of installed product:1900 mm
Width of installed product:450 mm
European directive WEEE:not concerned
Protection index IP:IP55
Protection class:isol.class I
  • FN546E
    FN546E Glazed door,  quadro,  H1900 W448 mm
    FN546E
  • FN546E Glazed door,  quadro,  H1900 W448 mm
All data is subject to errors and technical modifications.