Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN536E

FN536E Glazed door,  quadro,  H1900 W900 mm

FN536E

Glazed door, quadro, H1900 W900 mm

Art No.:FN536E
prt.
EAN No.:

3250610190036

Pack qty.:1 prt.
Technical Characteristics
Version as door for disconnecting switch interlocking:yes
Type of door closing:lock with male triangular wrench
Number of keylock of the door:1
Door type for switch gear cabinet:Lock door
Door quantity:1
Transparent cover or door:yes
Colour:RAL 9010
RAL colour:RAL 9010 - Pure white
Material:Mixed materials
Type of surface treatment:powder-coated
Depth of installed product:18 mm
Height of installed product:1900 mm
Width of installed product:900 mm
European directive WEEE:not concerned
Protection index IP:IP55
Protection class:isol.class I
  • FN536E
    FN536E Glazed door,  quadro,  H1900 W900 mm
    FN536E
  • FN536E Glazed door,  quadro,  H1900 W900 mm
All data is subject to errors and technical modifications.