Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN517E

FN517E Glazed door,  quadro,  H2100 W700 mm

FN517E

Glazed door, quadro, H2100 W700 mm

Art No.:FN517E
prt.
EAN No.:

3250610190005

Pack qty.:1 prt.
Technical Characteristics
Version as door for disconnecting switch interlocking:yes
Type of door closing:lock with male triangular wrench
Number of keylock of the door:1
Door type for switch gear cabinet:Lock door
Door quantity:1
Transparent cover or door:yes
Colour:RAL 9010
RAL colour:RAL 9010 - Pure white
Material:Steel
Type of surface treatment:Painted
Depth of installed product:18 mm
Height of installed product:2100 mm
Width of installed product:700 mm
European directive WEEE:not concerned
Protection index IP:IP55
Protection class:isol.class I
  • FN517E
    FN517E Glazed door,  quadro,  H2100 W700 mm
    FN517E
  • FN517E Glazed door,  quadro,  H2100 W700 mm
All data is subject to errors and technical modifications.