Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN510E

FN510E Glazed door,  quadro,  H1900 W450 mm

FN510E

Glazed door, quadro, H1900 W450 mm

Art No.:FN510E
prt.
EAN No.:

3250610190081

Pack qty.:1 prt.
Technical Characteristics
Transparent cover or door:yes
Door type for switch gear cabinet:Lock door
Type of door closing:lock with male triangular wrench
Door quantity:1
RAL colour:RAL 9010 - Pure white
Material:Mixed materials
Type of surface treatment:powder-coated
Depth of installed product:18 mm
Height of installed product:1900 mm
Width of installed product:450 mm
European directive WEEE:not concerned
Protection class:isol.class I
Protection index IP:IP55
  • FN510E
    FN510E Glazed door,  quadro,  H1900 W450 mm
    FN510E
  • FN510E Glazed door,  quadro,  H1900 W450 mm
All data is subject to errors and technical modifications.