Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN426E

FN426E Frame,  quadro,  1900x900 mm RAL7042

Similar image
(Picture shows FN406E)

Frame, quadro, 1900x900 mm RAL7042

Art No.:FN426E
prt.
EAN No.:

3250610190210

Pack qty.:1 prt.
Technical Characteristics
Colour:pure white
RAL colour:RAL 9010 - Pure white
Material:Steel
Depth of installed product:1905 mm
Height of installed product:170 mm
Width of installed product:900 mm
Type of accessory:Protection cover
  • FN426E
    FN426E Frame,  quadro,  1900x900 mm RAL7042
    Similar image
    (Picture shows FN406E)
  • FN426E Frame,  quadro,  1900x900 mm RAL7042
All data is subject to errors and technical modifications.