FN376E
All data is subject to errors and technical modifications.
Art No.: | FN376E |
EAN No.: | 3250610190456 |
Pack qty.: | 1 prt. |
RAL colour: | RAL 9010 - Pure white |
Colour: | pure white |
Material: | Steel |
Surface appearance: | glossy |
Type of surface treatment: | powder-coated |
Depth of installed product: | 800 mm |
Height of installed product: | 1900 mm |
Width of installed product: | 18 mm |
European directive WEEE: | not concerned |
Protection class: | isol.class I |