Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN356E

FN356E Fix side pan. quadro evo,  1900x400mm

FN356E

Fix side pan. quadro evo, 1900x400mm

Art No.:FN356E
prt.
EAN No.:

3250610190418

Pack qty.:1 prt.
Technical Characteristics
Suitable as rear panel:no
Suitable as side panel:yes
Colour:pure white
RAL colour:RAL 9010 - Pure white
Material:Steel
Surface appearance:glossy
Type of surface treatment:powder-coated
Depth of installed product:400 mm
Height of installed product:1900 mm
Width of installed product:18 mm
European directive WEEE:not concerned
Protection class:isol.class I
  • FN356E
    FN356E Fix side pan. quadro evo,  1900x400mm
    FN356E
  • FN356E Fix side pan. quadro evo,  1900x400mm
All data is subject to errors and technical modifications.