Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN297E

FN297E Fr./bk pl. plate Quadro.Pl. 900x2100 mm

FN297E

Fr./bk pl. plate Quadro.Pl. 900x2100 mm

Art No.:FN297E
prt.
EAN No.:

3250610190319

Pack qty.:1 prt.
Technical Characteristics
Suitable as rear panel:yes
Suitable as side panel:no
Type of door closing:non keylock
Colour:RAL 9010
RAL colour:RAL 9010 - Pure white
Material:Steel
Surface appearance:glossy
Type of surface treatment:Painted
Depth of installed product:899 mm
Height of installed product:2100 mm
Width of installed product:900 mm
European directive WEEE:not concerned
Protection class:isol.class I
  • FN297E
    FN297E Fr./bk pl. plate Quadro.Pl. 900x2100 mm
    FN297E
  • FN297E Fr./bk pl. plate Quadro.Pl. 900x2100 mm
All data is subject to errors and technical modifications.