FN291E
All data is subject to errors and technical modifications.
Art No.: | FN291E |
EAN No.: | 3250610189511 |
Pack qty.: | 1 prt. |
Colour: | RAL 9010 |
Material: | metal |
Depth of installed product: | 498 mm |
Height of installed product: | 100 mm |
Width of installed product: | 35 mm |
European directive WEEE: | not concerned |