FN109E
All data is subject to errors and technical modifications.
Art No.: | FN109E |
EAN No.: | 3250610189733 |
Pack qty.: | 1 prt. |
Number of connector holes: | 4 |
RAL colour: | RAL 9010 - Pure white |
Material: | Steel |
Type of surface treatment: | powder-coated |
Depth of installed product: | 600 mm |
Height of installed product: | 18 mm |
Width of installed product: | 700 mm |
Type of accessory: | Protection cover |
European directive WEEE: | not concerned |
Protection class: | isol.class I |