Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN103E

FN103E Cable entry plate quadro 900x400 mm

Similar image
(Picture shows FN101E)

Cable entry plate quadro 900x400 mm

Art No.:FN103E
prt.
EAN No.:

3250610189719

Pack qty.:1 prt.
Technical Characteristics
Number of connector holes:4
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:Steel
Type of surface treatment:powder-coated
Depth of installed product:400 mm
Height of installed product:18 mm
Width of installed product:900 mm
Type of accessory:Protection cover
European directive WEEE:not concerned
Protection class:isol.class I
  • FN103E
    FN103E Cable entry plate quadro 900x400 mm
    Similar image
    (Picture shows FN101E)
  • FN103E Cable entry plate quadro 900x400 mm
All data is subject to errors and technical modifications.