Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN092E

FN092E Top pl. plate quadro 1000x600 mm

FN092E

Top pl. plate quadro 1000x600 mm

Art No.:FN092E
prt.
EAN No.:

3250610189634

Pack qty.:1 prt.
Technical Characteristics
Gland-plate_type:Straight
Colour:pure white
RAL colour:RAL 9010 - Pure white
Material:Steel
Type of surface treatment:Painted
Depth of installed product:600 mm
Height of installed product:18 mm
Width of installed product:1000 mm
Type of accessory:Protection cover
Pre-stamping:no
European directive WEEE:not concerned
Protection class:isol.class I
  • FN092E
    FN092E Top pl. plate quadro 1000x600 mm
    FN092E
  • FN092E Top pl. plate quadro 1000x600 mm
All data is subject to errors and technical modifications.