FN091E
All data is subject to errors and technical modifications.
Art No.: | FN091E |
EAN No.: | 3250610189627 |
Pack qty.: | 1 prt. |
RAL colour: | RAL 9010 - Pure white |
Colour: | pure white |
Material: | Steel |
Type of surface treatment: | Painted |
Depth of installed product: | 600 mm |
Height of installed product: | 18 mm |
Width of installed product: | 900 mm |
Type of accessory: | Protection cover |
European directive WEEE: | not concerned |
Protection class: | isol.class I |