Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN078E

FN078E Top pl. plate quadro 450x400 mm

FN078E

Top pl. plate quadro 450x400 mm

Art No.:FN078E
prt.
EAN No.:

3250610189559

Pack qty.:1 prt.
Technical Characteristics
Colour:pure white
Material:Steel
Surface appearance:glossy
Depth of installed product:400 mm
Height of installed product:18 mm
Width of installed product:450 mm
Quantity of section in width:1
Protection class:isol.class I
  • FN078E
    FN078E Top pl. plate quadro 450x400 mm
    FN078E
  • FN078E Top pl. plate quadro 450x400 mm
All data is subject to errors and technical modifications.