Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN073E

FN073E Top pl. plate quadro 700x800 mm

FN073E

Top pl. plate quadro 700x800 mm

Art No.:FN073E
prt.
EAN No.:

3250610189535

Pack qty.:1 prt.
Technical Characteristics
Colour:pure white
Material:Steel
Surface appearance:glossy
Depth of installed product:800 mm
Height of installed product:18 mm
Width of installed product:700 mm
Quantity of section in width:2
Protection class:isol.class I
  • FN073E
    FN073E Top pl. plate quadro 700x800 mm
    FN073E
  • FN073E Top pl. plate quadro 700x800 mm
All data is subject to errors and technical modifications.