Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL220Z

FL220Z Air grill,  quadro.system,  150x150 mm

FL220Z

Air grill, quadro.system, 150x150 mm

Art No.:FL220Z
prt.
EAN No.:

3250619272207

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping
Colour:RAL 7035
Material:PC-ABS
Type of surface treatment:Untreated
Depth of installed product:28 mm
Height of installed product:150 mm
Width of installed product:150 mm
European directive WEEE:not concerned
Protection index IP:IP54
Protection class:isol.class II
  • FL220Z
    FL220Z Air grill,  quadro.system,  150x150 mm
    FL220Z
  • FL220Z Air grill,  quadro.system,  150x150 mm
All data is subject to errors and technical modifications.