Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL212Z

FL212Z Fan,  quadro.system,  20W 115 m3/h

FL212Z

Fan, quadro.system, 20W 115 m3/h

Art No.:FL212Z
prt.
EAN No.:

3250619272122

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping
Colour:RAL 7035
Colour:light grey  
RAL colour:RAL 7035 - Light grey
Depth of installed product:113 mm
Height of installed product:250 mm
Width of installed product:250 mm
EMC-version:yes
European directive WEEE:not concerned
Protection index IP:IP54
Protection class:isol.class I
  • FL212Z
    FL212Z Fan,  quadro.system,  20W 115 m3/h
    FL212Z
  • FL212Z Fan,  quadro.system,  20W 115 m3/h
All data is subject to errors and technical modifications.