Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL997A

FL997A Compl. MCB kit Orion+ 6x26M H900 W600mm

FL997A

Compl. MCB kit Orion+ 6x26M H900 W600mm

Art No.:FL997A
prt.
EAN No.:

3250610673478

Pack qty.:1 prt.
Technical Characteristics
Colour:RAL 7035
Depth of installed product:120 mm
Height of installed product:950 mm
Width of installed product:600 mm
Number of rows:6
Quantity of section in width:1
Quantity of rails:6
Can be accessorized:no
Quantity of steps in height:18
European directive WEEE:not concerned
  • FL997A
    FL997A Compl. MCB kit Orion+ 6x26M H900 W600mm
    FL997A
  • FL997A Compl. MCB kit Orion+ 6x26M H900 W600mm
All data is subject to errors and technical modifications.