FL735E
All data is subject to errors and technical modifications.
Art No.: | FL735E |
EAN No.: | 3250610672297 |
Pack qty.: | 1 prt. |
Fixing mode: | Screwed |
Material: | plastic |
Type of surface treatment: | untreated |
Height of installed product: | 300 mm |
Built-in height: | 300 mm |
Built-in width: | 800 mm |
Width of installed product: | 800 mm |
European directive WEEE: | not concerned |