FL722E
All data is subject to errors and technical modifications.
Art No.: | FL722E |
EAN No.: | 3250610672235 |
Pack qty.: | 1 prt. |
Fixing mode: | Screw mounting |
Colour: | light grey |
Colour: | RAL 7035 |
Material: | ABS |
Type of surface treatment: | untreated |
Height of installed product: | 200 mm |
Width of installed product: | 400 mm |
Approvals: | CE |
European directive WEEE: | not concerned |
Protection index IP: | IP30 |
Range name: | orion plus |