FL646A
All data is subject to errors and technical modifications.
Art No.: | FL646A |
EAN No.: | 3250610672105 |
Pack qty.: | 1 prt. |
Fixing mode: | Screw mounting |
Door type for switch gear cabinet: | Inner door |
RAL colour: | RAL 7035 - Light grey |
Colour: | light grey |
Material: | glas reeinforced polyester |
Surface appearance: | matt |
Type of surface treatment: | untreated |
Depth of installed product: | 20 mm |
Height of installed product: | 600 mm |
Width of installed product: | 350 mm |
Approvals: | CE |
European directive WEEE: | not concerned |
Protection class: | isol.class II |
Protection index IP: | IP30 |
Halogen free: | yes |
Range name: | orion plus |