FL582E
All data is subject to errors and technical modifications.
Art No.: | FL582E |
EAN No.: | 3250610673119 |
Pack qty.: | 1 prt. |
Transparent cover or door: | no |
Door type for switch gear cabinet: | Inner door |
RAL colour: | RAL 7035 - Light grey |
Colour: | light grey |
Material: | Steel |
Type of surface treatment: | Painted |
Depth of installed product: | 20 mm |
Height of installed product: | 1050 mm |
Width of installed product: | 250 mm |
European directive WEEE: | not concerned |
Protection class: | isol.class I |
Protection index IP: | IP55 |