Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL570E

FL570E Ins. moun. plate Orion.Plus 435x995 mm

FL570E

Ins. moun. plate Orion.Plus 435x995 mm

Art No.:FL570E
prt.
EAN No.:

3250610673065

Pack qty.:1 prt.
Technical Characteristics
Perforated:no
Material:plastic
Type of surface treatment:Sendzimir galvanized
Depth of installed product:6 mm
Height of installed product:435 mm
Width of installed product:995 mm
European directive WEEE:not concerned
  • FL570E
    FL570E Ins. moun. plate Orion.Plus 435x995 mm
    FL570E
  • FL570E Ins. moun. plate Orion.Plus 435x995 mm
All data is subject to errors and technical modifications.