FL416A
All data is subject to errors and technical modifications.
Art No.: | FL416A |
EAN No.: | 3250610674536 |
Pack qty.: | 1 prt. |
Perforated: | no |
Material: | metal |
Type of surface treatment: | Sendzimir galvanized |
Depth of installed product: | 2 mm |
Height of installed product: | 930 mm |
Width of installed product: | 393 mm |
European directive WEEE: | not concerned |
IK protection code against mecanical impacts: | 10 |