FL408A
All data is subject to errors and technical modifications.
Art No.: | FL408A |
EAN No.: | 3250610671436 |
Pack qty.: | 1 prt. |
Perforated: | no |
Colour: | metallic |
Material: | Steel |
Type of surface treatment: | Sendzimir galvanized |
Depth of installed product: | 2 mm |
Height of installed product: | 480 mm |
Width of installed product: | 343 mm |
Approvals: | CE |
European directive WEEE: | not concerned |
Range name: | orion plus |