FL401A
All data is subject to errors and technical modifications.
Art No.: | FL401A |
EAN No.: | 3250610674505 |
Pack qty.: | 1 prt. |
Perforated: | no |
Material: | Steel |
Type of surface treatment: | Sendzimir galvanized |
Depth of installed product: | 2 mm |
Height of installed product: | 230 mm |
Width of installed product: | 143 mm |
European directive WEEE: | not concerned |
IK protection code against mecanical impacts: | 10 |