FL372A
All data is subject to errors and technical modifications.
Art No.: | FL372A |
EAN No.: | 3250610671283 |
Pack qty.: | 1 prt. |
RAL colour: | RAL 7035 - Light grey |
Colour: | light grey |
Colour: | RAL 7035 |
Material: | Steel |
Type of surface treatment: | Sendzimir galvanized |
Height of installed product: | 300 mm |
Width of installed product: | 500 mm |
Quantity of steps in height: | 6 |
Can be accessorized: | no |
Quantity of rails: | 1 |
Approvals: | CE |
European directive WEEE: | not concerned |
Protection class: | isol.class I |
Protection index IP: | IP30 |
Range name: | orion plus |