FL365A
All data is subject to errors and technical modifications.
Art No.: | FL365A |
EAN No.: | 3250610671221 |
Pack qty.: | 1 prt. |
Colour: | RAL 9002 |
Height of installed product: | 150 mm |
Width of installed product: | 800 mm |
Quantity of steps in height: | 3 |
Quantity of section in width: | 1 |
Can be accessorized: | no |
Quantity of rails: | 1 |
European directive WEEE: | not concerned |
Protection class: | isol.class I |