FL326A
All data is subject to errors and technical modifications.
Art No.: | FL326A |
EAN No.: | 3250610671085 |
Pack qty.: | 1 prt. |
Perforated: | no |
Colour: | metallic |
Material: | Steel |
Type of surface treatment: | Sendzimir galvanized |
Height of installed product: | 200 mm |
Width of installed product: | 600 mm |
Approvals: | CE |
European directive WEEE: | not concerned |
Range name: | orion plus |