FL236Z
All data is subject to errors and technical modifications.
Art No.: | FL236Z |
EAN No.: | 3250619272368 |
Pack qty.: | 1 prt. |
Fixing mode: | Clamping |
Material: | plastic |
Type of surface treatment: | Untreated |
Depth of installed product: | 2 mm |
Height of installed product: | 315 mm |
Width of installed product: | 315 mm |
European directive WEEE: | not concerned |
Protection index IP: | IP54 |