Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

orion plus, accessories

Product Filters

Height of installed product:Width of installed product:  

Plain mounting plates

FL401A Ste. mount. plate Orion.Plus 230x143 mm
FL401A
Art No.  Description Pack qty. 
FL401ASte. mount. plate Orion.Plus 230x143 mm1 prt.
prt.
FL402ASte. mount. plate Orion.Plus 280x193 mm1 prt.
prt.
FL403ASte. mount. plate Orion.Plus 280x243 mm1 prt.
prt.
FL404ASte. mount. plate Orion.Plus 330x243 mm1 prt.
prt.
FL405ASte. mount. plate Orion.Plus 380x243 mm1 prt.
prt.
FL406ASte. mount. plate Orion.Plus 380x343 mm1 prt.
prt.
FL407ASte. mount. plate Orion.Plus 480x243 mm1 prt.
prt.
FL408ASte. mount. plate Orion.Plus 480x343 mm1 prt.
prt.
FL510ESte. moun. plate Orion.Plus 480x493 mm1 prt.
prt.
FL520ESte. moun. plate Orion.Plus 480x743 mm1 prt.
prt.
FL530ESte. moun. plate Orion.Plus 480x993 mm1 prt.
prt.
FL412ASte. mount. plate Orion.Plus 630x343 mm1 prt.
prt.
FL413ASte. mount. plate Orion.Plus 630x443 mm1 prt.
prt.
FL415ASte. mount. plate Orion.Plus 780x443 mm1 prt.
prt.
FL416Amount.plate, orion.plus, 930x393x21 prt.
prt.
FL417Amount.plate, orion.plus, 930x693x21 prt.
prt.
FL419Amount.plate, orion.plus, 1230x693x21 prt.
prt.
FL512ESte. moun. plate Orion.Plus 1080x493 mm1 prt.
prt.
FL521ESte. moun. plate Orion.Plus 780x743 mm1 prt.
prt.
FL522ESte. moun. plate Orion.Plus 1080x743 mm1 prt.
prt.
FL531ESte. moun. plate Orion.Plus 780x993 mm1 prt.
prt.
FL532ESte. moun. plate Orion.Plus 1080x993 mm1 prt.
prt.
FL409ASte. mount. plate Orion.Plus 480x443 mm1 prt.
prt.
FL410ASte. mount. plate Orion.Plus 580x343 mm1 prt.
prt.
FL411ASte. mount. plate Orion.Plus 580x543 mm1 prt.
prt.
FL414ASte. mount. plate Orion.Plus 780x443mm1 prt.
prt.
FL501ESte. moun. plate, Orion.Plus, 780x243 mm1 prt.
prt.
FL502ESte. moun. plate Orion.Plus 1080x243 mm1 prt.
prt.
FL511ESte. moun. plate Orion.Plus 780x493 mm1 prt.
prt.
FL418Amount.plate, orion.plus, 1230x993x21 prt.
prt.

Perforated mounting plates

FL472A Ste. mount. plate Orion.Plus 280x193 mm
FL472A
Art No.  Description Pack qty. 
FL472ASte. mount. plate Orion.Plus 280x193 mm1 prt.
prt.
FL473ASte. mount. plate Orion.Plus 330x243 mm1 prt.
prt.
FL474ASte. mount. plate Orion.Plus 480x243 mm1 prt.
prt.
FL475ASte. mount. plate Orion.Plus 480x343 mm1 prt.
prt.
FL476ASte. mount. plate Orion.Plus 630x343 mm1 prt.
prt.
FL477ASte. mount. plate Orion.Plus 630x443 mm1 prt.
prt.
FL479ASte. mount. plate Orion.Plus 780x543 mm1 prt.
prt.
FL480Amount.plate, orion.plus, 930x543x21 prt.
prt.
FL481Amount.plate, orion.plus, 930x743x21 prt.
prt.
FL483Amount.plate, orion.plus, 1230x743x21 prt.
prt.
FL478ASte. mount. plate Orion.Plus 780x443 mm1 prt.
prt.
FL482Amount.plate, orion.plus, 1230x543x21 prt.
prt.

Insulated mounting plates

FL422A Ins. mount. plate Orion.Plus 235x195 mm
FL422A
Art No.  Description Pack qty. 
FL422AIns. mount. plate Orion.Plus 235x195 mm2 prt.
prt.
FL423AIns. mount. plate Orion.Plus 285x245 mm2 prt.
prt.
FL424AIns. mount. plate Orion.Plus 435x245 mm2 prt.
prt.
FL425AIns. mount. plate Orion.Plus 435x345 mm2 prt.
prt.
FL560EIns. moun. plate Orion.Plus 435x745 mm1 prt.
prt.
FL570EIns. moun. plate Orion.Plus 435x995 mm1 prt.
prt.
FL550EIns. moun. plate Orion.Plus 435x495 mm2 prt.
prt.
FL426AIns. mount. plate Orion.Plus 585x345 mm2 prt.
prt.
FL427AIns. mount. plate Orion.Plus 585x445 mm2 prt.
prt.
FL541EIns. moun. plate Orion.Plus 735x245 mm2 prt.
prt.
FL428AIns. mount. plate Orion.Plus 735x445 mm2 prt.
prt.
FL551EIns. moun. plate Orion.Plus 735x495 mm2 prt.
prt.
FL429AIns. mount. plate Orion.Plus 735x545 mm2 prt.
prt.
FL561EIns. moun. plate Orion.Plus 735x745 mm2 prt.
prt.
FL571EIns. moun. plate Orion.Plus 735x995 mm2 prt.
prt.
FL430Amount.plate, orion.plus, 885x545x62 prt.
prt.
FL431Amount.plate, orion.plus, 545x745x62 prt.
prt.
FL542EIns. moun. plate Orion.Plus 1035x245 mm2 prt.
prt.
FL552EIns. moun. plate Orion.Plus 1035x495 mm2 prt.
prt.
FL562EIns. moun. plate Orion.Plus 1035x745 mm2 prt.
prt.
FL572EIns. moun. plate Orion.Plus 1035x995 mm2 prt.
prt.
FL432Amount.plate, orion.plus, 1185x545x62 prt.
prt.
FL433Amount.plate, orion.plus, 1185x745x62 prt.
prt.

Clips nuts and M5 screws

UC969 Clips nut and screws,  quadro,  M5
UC969
Art No.  Description Pack qty. 
UC969Clips nut and screws, quadro, M525 prt.
prt.

Sheet internal doors

FL541A Steel counterd., Orion.Pl., H250 W200 mm
FL541A
Art No.  Description Pack qty. 
FL541ASteel counterd., Orion.Pl., H250 W200 mm1 prt.
prt.
FL542ASteel counterd., Orion.Pl., H300 W250 mm1 prt.
prt.
FL543ASteel counterd., Orion.Pl., H300 W300 mm1 prt.
prt.
FL544ASteel inner do., Orion+, 350x300 mm1 prt.
prt.
FL545ASteel counterd., Orion.Pl., H400 W300 mm1 prt.
prt.
FL546ASteel counterd., Orion.Pl., H400 W400 mm1 prt.
prt.
FL547ASteel inner do., Orion+, 500x300 mm1 prt.
prt.
FL548ASteel inner do., Orion+, 500x400 mm1 prt.
prt.
FL590ESteel inner door Orion.Plus 450x500 mm1 prt.
prt.
FL600ESteel inner door Orion.Plus 750x450 mm1 prt.
prt.
FL549ASteel counterd., Orion.Pl., H500 W500 mm1 prt.
prt.
FL550ASteel counterd., Orion.Pl., H600 W400 mm1 prt.
prt.
FL551ASteel inner do., Orion+, 650x400 mm1 prt.
prt.
FL552ASteel inner do., Orion+, 650x500 mm1 prt.
prt.
FL553ASteel counterd., Orion.Pl., H600 W600 mm1 prt.
prt.
FL554ASteel counterd., Orion.Pl., H800 W500 mm1 prt.
prt.
FL555ASteel inner do., Orion+, 800x600 mm1 prt.
prt.
FL580ESteel inner door Orion.Plus 450x250 mm1 prt.
prt.
FL581ESteel inner door Orion.Plus 750x250 mm1 prt.
prt.
FL582ESteel inner door Orion.Plus 1050x250 mm1 prt.
prt.
FL591ESteel inner door Orion.Plus 750x500 mm1 prt.
prt.
FL601ESteel inner door Orion.Plus 750x750 mm1 prt.
prt.
FL592ESteel inner door Orion.Plus 1050x500 mm1 prt.
prt.
FL602ESteel inner door Orion.Plus 1050x750 mm1 prt.
prt.
FL556ASteel counterd., Orion.Pl., H950 W600 mm1 prt.
prt.
FL557ASteel counterd., Orion.Pl., H950 W800 mm1 prt.
prt.
FL558ASteel counterd. Orion.Pl. H1250 W600 mm1 prt.
prt.
FL559ASteel counterd. Orion.Pl. H1250 W800 mm1 prt.
prt.

Polyester internal doors

FL643A Poly. inner do. Orion+ 350x300 mm
FL643A
Art No.  Description Pack qty. 
FL643APoly. inner do. Orion+ 350x300 mm1 prt.
prt.
FL644APoly. inner do. Orion+ 500x300 mm1 prt.
prt.
FL645APoly. inner do. Orion+ 500x400 mm1 prt.
prt.
FL646APoly. inner do. Orion+ 650x400 mm1 prt.
prt.
FL647APoly. inner do. Orion+ 650x500 mm1 prt.
prt.
FL649APoly. inner do. Orion+ 800x600 mm1 prt.
prt.

Functional uprights

FL461A Functional uprights,  Orion.Plus,  H350 mm
FL461A
Art No.  Description Pack qty. 
FL461AFunctional uprights, Orion.Plus, H350 mm1 prt.
prt.
FL462AFunctional uprights, Orion.Plus, H500 mm1 prt.
prt.
FL463AFunctional uprights, Orion.Plus, H650 mm1 prt.
prt.
FL465AFunctional uprights, Orion.Plus, H800 mm1 prt.
prt.
FL466AFunctional uprights, Orion.Plus, H800 mm1 prt.
prt.
FL467AFunctional uprights, Orion.Plus, H950 mm1 prt.
prt.
FL468AFunctional uprights, Orion.Plus, H1250mm1 prt.
prt.

Functional chassis

FL979A Functional frame,  Orion.Plus,  350x300 mm
FL979A
Art No.  Description Pack qty. 
FL979AFunctional frame, Orion.Plus, 350x300 mm1 prt.
prt.
FL980AChassis MCB, Orion.Plus, 24M 350x300mm1 prt.
prt.
FL981AChassis MCB, Orion.Plus, 3x12M 500x300mm1 prt.
prt.
FL982AChassis MCB, Orion.Plus, 3x18M 500x400mm1 prt.
prt.
FL983AChassis MCB, Orion.Plus, 4x18M 650x400mm1 prt.
prt.

Sliding guides

FL672E Sliding guides,  Orion.Plus,  L350 mm
FL672E
Art No.  Description Pack qty. 
FL672ESliding guides, Orion.Plus, L350 mm5 prt.
prt.

Equipment kits

FL990C Complete MCB kit Orion+ 2x12M 300x300mm
FL990C
Art No.  Description Pack qty. 
FL990CComplete MCB kit Orion+ 2x12M 300x300mm1 prt.
prt.
FL990AComplete MCB kit Orion+ 2x12M 300x300mm1 prt.
prt.
FL991AComplete MCB kit Orion+ 3x12M 450x300mm1 prt.
prt.
FL992AComplete MCB kit Orion+ 4x18M 500x400mm1 prt.
prt.
FL990BComplete MCB kit Orion+ 3x23M 600x600mm1 prt.
prt.
FL991BComplete MCB kit Orion+ 3x37M 850x600mm1 prt.
prt.
FL993AComplete MCB kit Orion+ 4x18M 600x400mm1 prt.
prt.
FL994AComplete MCB kit Orion+ 4x24M 600x500mm1 prt.
prt.
FL995AComplete MCB kit Orion+ H750 W500 mm1 prt.
prt.
FL996AComplete MCB kit Orion+ 5x24M 750x600mm1 prt.
prt.
FL992BComplete MCB kit Orion+ 5x23M 600x900mm1 prt.
prt.
FL993BComplete MCB kit Orion+ 5x37M 850x900mm1 prt.
prt.
FL997ACompl. MCB kit Orion+ 6x26M H900 W600mm1 prt.
prt.
FL998ACompl. MCB kit Orion+ 6x37M H950 W800mm1 prt.
prt.
FL994BComplete MCB kit Orion+7x23M 600x1200mm1 prt.
prt.
FL995BComplete MCB kit Orion+7x37M 850x1200mm1 prt.
prt.
FL999ACompl. MCB kit Orion+ 8x26M H1200 W600mm1 prt.
prt.
FL000AMCB kit system, Orion.Plus, H1200 mm1 prt.
prt.
FL361AKit system MCB, Orion.Plus, 150x300 mm1 prt.
prt.
FL362AKit system MCB, Orion.Plus, 150x400 mm1 prt.
prt.
FL363AKit system MCB, Orion.Plus, 150x500 mm1 prt.
prt.
FL364AKit system MCB, Orion.Plus, 150x600 mm1 prt.
prt.
FL365AMCB kit, Orion.Plus, 150x800 mm1 prt.
prt.
FL366AKit system MCB, Orion.Plus, 200x400 mm1 prt.
prt.
FL367AKit system MCB, Orion.Plus, 200x500 mm1 prt.
prt.
FL368AKit system MCB, Orion.Plus, 200x600 mm1 prt.
prt.
FL369AMCB kit, Orion.Plus, 200x800 mm1 prt.
prt.
FL371AKit MCCB x160, Orion.Plus, 300x400 mm1 prt.
prt.
FL372AKit MCCB x160, Orion.Plus, 300x500 mm1 prt.
prt.
FL373AKit MCCB x160, Orion.Plus, 300x600 mm1 prt.
prt.
FL374AMCCB x250 kit Orion.Plus 300x800 mm1 prt.
prt.
FL380AHKit MCCB x250, Orion.Plus, 200x600 mm1 prt.
prt.
FL381AHMCCB x250 kit Orion.Plus 200x800 mm1 prt.
prt.
FL391AHKit MCCB x250, Orion.Plus, 500x300 mm1 prt.
prt.
FL392AHKit MCCB x250, Orion.Plus, 500x400 mm1 prt.
prt.
FL393AHKit MCCB x250, Orion.Plus, 650x400 mm1 prt.
prt.
FL399AHKit MCCB h630 Orion.Plus 650x400 mm1 prt.
prt.

Partial mounting plates

FL311A Fix moun. plate,  Orion.Plus,  187x145 mm
FL311A
Art No.  Description Pack qty. 
FL311AFix moun. plate, Orion.Plus, 187x145 mm1 prt.
prt.
FL312AFix moun. plate, Orion.Plus, 287x145 mm1 prt.
prt.
FL322AFix moun. plate, Orion.Plus, 287x195 mm1 prt.
prt.
FL313AFix moun. plate, Orion.Plus, 387x145 mm1 prt.
prt.
FL323AFix moun. plate, Orion.Plus, 387x195 mm1 prt.
prt.
FL333AFix moun. plate, Orion.Plus, 387x295 mm1 prt.
prt.
FL343AFix moun. plate, Orion.Plus, 387x395 mm1 prt.
prt.
FL314AAdj. moun. plate, Orion.Plus, 234x145 mm1 prt.
prt.
FL324AAdj. ste. moun. plate Orion+ 604x195 mm1 prt.
prt.
FL315AAdj. ste. moun. plate Orion+ 334x145 mm1 prt.
prt.
FL325AAdj. ste. moun. plate Orion+ 334x195 mm1 prt.
prt.
FL335AAdj. ste. moun. plate Orion+ 334x295 mm1 prt.
prt.
FL345AAdj. ste. moun. plate Orion+ 334x395 mm1 prt.
prt.
FL316AAdj. ste. moun. plate Orion+ 404x145 mm1 prt.
prt.
FL326AAdj. ste. moun. plate Orion+ 404x195 mm1 prt.
prt.
FL336AAdj. ste. moun. plate Orion+ 404x295 mm1 prt.
prt.
FL346AAdj. ste. moun. plate Orion+ 404x395 mm1 prt.
prt.
FL610EAdj. ste. mount. plate Orion+ 145x354 mm1 prt.
prt.
FL620EAdj. ste. mount. plate Orion+ 195x354 mm1 prt.
prt.
FL630EAdj. ste. mount. plate Orion+ 295x354 mm1 prt.
prt.
FL640EAdj. ste. mount. plate Orion+ 395x354 mm1 prt.
prt.
FL317AAdj. ste. moun. plate Orion+ 604x145 mm1 prt.
prt.
FL327AAdj. ste. moun. plate Orion+ 604x195 mm1 prt.
prt.
FL337AAdj. ste. moun. plate Orion+ 604x295 mm1 prt.
prt.
FL347AAdj. ste. moun. plate Orion+ 604x395 mm1 prt.
prt.

Plain front plates

FL711E Front panel,  Orion.Plus,  150x300 mm
FL711E
Art No.  Description Pack qty. 
FL711EFront panel, Orion.Plus, 150x300 mm1 prt.
prt.
FL712EFront panel, Orion.Plus, 150x400 mm1 prt.
prt.
FL713EFront panel, Orion.Plus, 150x500 mm1 prt.
prt.
FL714EFront panel, Orion.Plus, 150x600 mm1 prt.
prt.
FL715EFront panel, Orion.Plus 150x800 mm1 prt.
prt.
FL702EFront panel, Orion.Plus, 50x400 mm1 prt.
prt.
FL703EFront panel, Orion.Plus, 50x500 mm1 prt.
prt.
FL704EFront panel, Orion.Plus, 50x600 mm1 prt.
prt.
FL705EFront panel, Orion.Plus 50x800 mm1 prt.
prt.
FL710EFront panel, Orion.Plus, 150x500 mm1 prt.
prt.
FL722EFront panel, Orion.Plus, 200x400 mm1 prt.
prt.
FL723EFront panel, Orion.Plus, 200x500 mm1 prt.
prt.
FL724EFront panel, Orion.Plus, 200x600 mm1 prt.
prt.
FL725EFront panel, Orion.Plus 200x800 mm1 prt.
prt.
FL733EFront panel, Orion.Plus, 300x500 mm1 prt.
prt.
FL734EFront panel, Orion.Plus 300x600 mm1 prt.
prt.
FL735EFront panel, Orion.Plus 300x800 mm1 prt.
prt.

Settable DIN rails

FL500A Clamp DIN rail,  Orion.Plus,  W400 mm
FL500A
Art No.  Description Pack qty. 
FL500AClamp DIN rail, Orion.Plus, W400 mm1 prt.
prt.
FL501AClamp DIN rail, Orion.Plus, W500 mm1 prt.
prt.
FL502AClamp DIN rail, Orion.Plus, W600 mm1 prt.
prt.
FL503AClamp DIN rail, Orion.Plus, W800 mm1 prt.
prt.
FL500EClamp DIN rail, Orion.Plus, W500 mm1 prt.
prt.

Support for earth and neutral terminals

FL492A Clamp bracket,  Orion.Plus,  W300 mm
FL492A
Art No.  Description Pack qty. 
FL492AClamp bracket, Orion.Plus, W300 mm1 prt.
prt.
FL493AClamp bracket, Orion.Plus, W400 mm5 prt.
prt.
FL494AClamp bracket, Orion.Plus, W500 mm1 prt.
prt.
FL495AClamp bracket, Orion.Plus, W600 mm1 prt.
prt.
FL496AClamp bracket, Orion.Plus, W800 mm5 prt.
prt.

Mounting plate bracket

FL450A Fixing bracket,  moun. plate,  Orion.Plus
FL450A
Art No.  Description Pack qty. 
FL450AFixing bracket, moun. plate, Orion.Plus10 prt.
prt.

Cable ducts

UC916
UC916
Art No.  Description Pack qty. 
FL70ZCable trunking 25x60mm 2xL2000mm1 prt.
prt.
FL71ZCable trunking 40x60mm 2xL2000mm1 prt.
prt.

Cable guide

UZ25V1 Transmission clamp,  universN,  20 pcs.
UZ25V1
Art No.  Description Pack qty. 
UZ25V1Transmission clamp, universN, 20 pcs.1 prt.
prt.
UZ25V2Transmission clamp, universN, 20 pcs.1 prt.
prt.

Fixing bracket

UZ01V1 Adaptor,  universN,  double,  20pcs
UZ01V1
Art No.  Description Pack qty. 
UZ01V1Adaptor, universN, double, 20pcs1 prt.
prt.

Vertical cover

UT50C Cover trunking,  universN, 78x31mm, 2m
UT50C
Art No.  Description Pack qty. 
UT50CCover trunking, universN, 78x31mm, 2m20 prt.
prt.

Blanking strip

FL871Z Blanking strips,  Quadro.Plus,  4 pieces
FL871Z
Art No.  Description Pack qty. 
FL871ZBlanking strips, Quadro.Plus, 4 pieces1 prt.
prt.

Ventilators

FL210Z Fan,  quadro.system,  20W 57 m3/h
FL210Z
Art No.  Description Pack qty. 
FL210ZFan, quadro.system, 20W 57 m3/h1 prt.
prt.
FL212ZFan, quadro.system, 20W 115 m3/h1 prt.
prt.
FL214ZFan, quadro.system, 32W 240 m3/h1 prt.
prt.
FL216ZFan, quadro.system, 67W 520m3/h1 prt.
prt.

Air vent

FL220Z Air grill,  quadro.system,  150x150 mm
FL220Z
Art No.  Description Pack qty. 
FL220ZAir grill, quadro.system, 150x150 mm1 prt.
prt.
FL224ZAir grill, quadro.system, 250x250 mm1 prt.
prt.
FL226ZAir grill, quadro.system, 325x325 mm1 prt.
prt.

Filters

FL230Z Fan filter quadro.system 20 W 150x150 mm
FL230Z
Art No.  Description Pack qty. 
FL230ZFan filter quadro.system 20 W 150x150 mm1 prt.
prt.
FL234ZFan filter quadro.system 32 W 250x250 mm1 prt.
prt.
FL236ZFan filter quadro.system 67 W 325x325 mm1 prt.
prt.

Heater supply

FL252Z Heaters,  quadro.system,  15 W 230 V AC/DC
FL252Z
Art No.  Description Pack qty. 
FL252ZHeaters, quadro.system, 15 W 230 V AC/DC1 prt.
prt.
FL253ZHeaters, quadro.system, 30 W 230 V AC/DC1 prt.
prt.
FL254ZHeaters, quadro.system, 45 W 230 V AC/DC1 prt.
prt.
FL255ZHeaters, quadro.system, 80 W 230 V AC/DC1 prt.
prt.
FL256ZHeaters, quadro.system, 150 W 230 V AC/D1 prt.
prt.

Thermostat

FL258Z Thermostat,  quadro.system,  10 A 230 V AC
FL258Z
Art No.  Description Pack qty. 
FL258ZThermostat, quadro.system, 10 A 230 V AC1 prt.
prt.
FL259ZThermostat, quadro.system, 10 A 230 V AC1 prt.
prt.
All data is subject to errors and technical modifications.