Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HAD310

HAD310 Load break switch 3P 100A

HAD310

Load break switch 3P 100A

Art No.:HAD310
prt.
EAN No.:

3250613140434

Pack qty.:1 prt.
Technical Characteristics
Type of order:Short thumb-grip
Number of poles:3 P
Type of case:Fixed built-in
Reversing switch:no
Motor drive integrated:no
Rated operational voltage Ue:380 / 415 V
Frequency:50 Hz
Rated insulation voltage:800 V
Rated impulse withstand voltage:8000 V
Rated operational current in AC21category B:100 A
Rated current:100 A
Short-circuit current with gI-gG fuses:25 kA
Rated short-time withstand current 1s:2,75 kA
Rated operational current in AC21 category A:100 A
Rated operational current in AC23 category A:100 A
Total power loss under IN:12,9 W
Power loss per pole at In:4,3 W
Contact rating with 400 V in AC1:65 kW
Interlockable:yes
Connection cross-sect. rigid cable:70mm²
Type of connection:with screw
Width available for insulation connection:95 mm²
Motor drive optional:no
European directive WEEE:concerned
Protection index IP:IP20
Operating temperature:-20…70 °C
  • HAD310
    HAD310 Load break switch 3P 100A
    HAD310
  • HAD310 Load break switch 3P 100A
All data is subject to errors and technical modifications.