Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HAC306

HAC306 Load break switch 3P 63A

HAC306

Load break switch 3P 63A

Art No.:HAC306
prt.
EAN No.:

3250613140274

Pack qty.:1 prt.
Technical Characteristics
Type of order:Short thumb-grip
Number of poles:3 P
Type of pole:3 P
Type of case:Fixed built-in
Reversing switch:no
Motor drive integrated:no
Rated operational voltage Ue:380/415 V
Frequency:50 Hz
Rated insulation voltage:800 V
Rated impulse withstand voltage:8000 V
Rated operational current in AC21category B:63 A
Rated current:63 A
Short-circuit current with gI-gG fuses:50 kA
Rated short-time withstand current 1s:1,5 kA
Acceptable current rating with AC22 category B:63 A
Rated operational current in AC23 category A:63 A
Acceptable current rating with AC23 category B:63 A
Total power loss under IN:4,5 W
Power loss per pole at In:1,5 W
Contact rating with 400 V in AC1:41 kW
Interlockable:yes
Connection cross-sect. rigid cable:35mm²
Type of connection:with screw
Motor drive optional:no
European directive WEEE:concerned
Protection index IP:IP20
Operating temperature:-20 … 70 °C
  • HAC306
    HAC306 Load break switch 3P 63A
    HAC306
  • HAC306 Load break switch 3P 63A
All data is subject to errors and technical modifications.