Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HAB402

HAB402 Load break switch 4P 20A

HAB402
HAB402 Load break switch 4P 20A

Load break switch 4P 20A

Art No.:HAB402
prt.
EAN No.:

3250613140335

Pack qty.:1 prt.
Technical Characteristics
Type of order:Short thumb-grip
Number of poles:4 P
Type of pole:4 P
Type of case:Fixed built-in
Reversing switch:no
Motor drive integrated:no
Rated operational voltage Ue:380 / 415 V
Frequency:50 Hz
Rated insulation voltage:800 V
Rated impulse withstand voltage:8000 V
Rated operational current in AC21category B:20 A
Rated current:20 A
Short-circuit current with gI-gG fuses:50 kA
Rated short-time withstand current 1s:1,26 kA
Acceptable current rating with AC22 category B:20 A
Rated operational current in AC23 category A:20 A
Acceptable current rating with AC23 category B:20 A
Total power loss under IN:1 W
Power loss per pole at In:0,3 W
Contact rating with 400 V in AC1:13 kW
Interlockable:yes
Connection cross-sect. rigid cable:16mm²
Type of connection:with screw
Motor drive optional:no
Standard text:IEC 60947-3
European directive WEEE:concerned
Protection index IP:IP20
Operating temperature:-20…70 °C
  • HAB402
    HAB402 Load break switch 4P 20A
    HAB402
  • HAB402
    No picture available
All data is subject to errors and technical modifications.