Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HAB304

HAB304 Load break switch 3P 40A

HAB304

Load break switch 3P 40A

Art No.:HAB304
prt.
EAN No.:

3250613140250

Pack qty.:1 prt.
Technical Characteristics
Type of order:Short thumb-grip
Number of poles:3 P
Type of pole:3 P
Type of case:Fixed built-in
Reversing switch:no
Motor drive integrated:no
Rated operational voltage Ue:380 / 415 V
Frequency:50 Hz
Rated insulation voltage:800 V
Rated impulse withstand voltage:8000 V
Rated operational current in AC21category B:40 A
Rated current:40 A
Short-circuit current with gI-gG fuses:50 kA
Rated short-time withstand current 1s:1,26 kA
Acceptable current rating with AC22 category B:40 A
Rated operational current in AC23 category A:40 A
Acceptable current rating with AC23 category B:40 A
Total power loss under IN:2,7 W
Power loss per pole at In:0,9 W
Contact rating with 400 V in AC1:26 kW
Interlockable:yes
Connection cross-sect. rigid cable:16mm²
Type of connection:with screw
Motor drive optional:no
Standard text:IEC 60947-3
European directive WEEE:concerned
Protection index IP:IP20
Operating temperature:-20…70 °C
  • HAB304
    HAB304 Load break switch 3P 40A
    HAB304
  • HAB304 Load break switch 3P 40A
All data is subject to errors and technical modifications.