Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HAB303

Art No.  Description Pack qty. 
HZC010Grey handle LBS 20-100A1 prt.
prt.
HZC111Shaft extension N°5 150mm LBS 20-125A1 prt.
prt.
HZC112Shaft extension N°5 200mm LBS 20-125A1 prt.
prt.
HZC113Shaft extension N°5 320mm LBS 20-125A1 prt.
prt.
HZC211Terminal shrouds 3P LBS 20-63A1 prt.
prt.
HZC311Auxiliary contact 1C+1O LBS 20-160A1 prt.
prt.
HZC312Auxiliary contact 2C LBS 20-160A1 prt.
prt.
All data is subject to errors and technical modifications.