Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HA362

HA362 Load break switch 3P 1250A

HA362

Load break switch 3P 1250A

Art No.:HA362
prt.
EAN No.:

3250613119683

Pack qty.:1 prt.
Technical Characteristics
Type of order:Long thumb-grip
Number of poles:3 P
Type of pole:3 P
Type of case:Fixed built-in
Reversing switch:no
Motor drive integrated:no
Rated operational voltage Ue:380 / 415 V
Rated insulation voltage:1000 V
Rated impulse withstand voltage:8000 V
Rated operational current in AC21category B:1250 A
Acceptable current rating with AC22 category A:1250 A
Rated current:1250 A
Short-circuit current with gI-gG fuses:50 kA
Rated short-time withstand current 1s:50 kA
Rated operational current in AC21 category A:1250 A
Acceptable current rating with AC22 category B:1250 A
Rated operational current in AC23 category A:1000 A
Acceptable current rating with AC23 category B:1000 A
Nominal power under 660 V, 50 Hz:400 kW
Active power under 380/415 V, 50 Hz:560 kW
Total power loss under IN:255 W
Power loss per pole at In:85 W
Contact rating with 400 V in AC1:822 kW
Number of mechanical operations:4000
Interlockable:yes
Fixation type:Back plate monting
Connection cross-sect. rigid cable:4x185mm²
Type of connection:Terminal
Width available for insulation connection:185 mm²
Motor drive optional:no
Standard text:IEC 60947-3
European directive WEEE:concerned
Protection index IP:IP00
Operating temperature:-20…70 °C
  • HA362
    HA362 Load break switch 3P 1250A
    HA362
  • HA362 Load break switch 3P 1250A
All data is subject to errors and technical modifications.