Load break switches visual breaking 100 to 400A
Load break switches visual breaking
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
HAE410 | Load break switch visible break. 4P 100A | 1 prt. | |||
HAE412 | Load break switch visible break. 4P 125A | 1 prt. | |||
HAE416 | Load break switch visible break. 4P 160A | 1 prt. | |||
HAE310 | Load break switch visible break. 3P 100A | 1 prt. | |||
HAE312 | Load break switch visible break. 3P 125A | 1 prt. | |||
HAE316 | Load break switch visible break. 3P 160A | 1 prt. |
Load break switches visual breaking
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
HA406N | Load break switch visib.breaking 4P 125A | 1 prt. | |||
HA407 | Load break switch visib.breaking 4P 160A | 1 prt. | |||
HA408 | Load break switch visib.breaking 4P 200A | 1 prt. | |||
HA964N | Load break switch visib.breaking 4P 250A | 1 prt. | |||
HA966N | Load break switch visib.breaking 4P 400A | 1 prt. | |||
HA307 | LOAD BREAK SWITCH 3P 160A | 1 prt. |
Detachable handle
Shaft extensions
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
HZC115 | Shaft extension N°6 200mm LBS 100-160A | 1 prt. | |||
HZC116 | Shaft extension N°6 320mm LBS 100-160A | 1 prt. | |||
HZC103 | Shaft extension 200 mm FCS-LBS 80-250A | 1 prt. | |||
HZC104 | Shaft extension 320 mm FCS-LBS 80-250A | 1 prt. | |||
HZC101 | Shaft extension 200 mm FCS-LBS 63-630A | 1 prt. | |||
HZC102 | Shaft extension 320 mm FCS-LBS 63-630A | 1 prt. |
Auxiliary contacts
Single phase voltage sensing tap
Terminal shields
Terminal shrouds
Terminal shield & shroud
All data is subject to errors and technical modifications.