Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HYD201H

HYD201H Plug-in Base h630 4P

HYD201H

Plug-in Base h630 4P

Art No.:HYD201H
prt.
EAN No.:

3250613121525

Pack qty.:1 prt.
Technical Characteristics
Number of poles:4 P
Total power loss under IN:55,5 W
Power loss per pole at In:18,5 W
Tripmode:LSI
Built-in:yes
Suitable for busbar mounting:no
European directive WEEE:concerned
Protection index IP:IP4X
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
  • HYD201H
    HYD201H Plug-in Base h630 4P
    HYD201H
  • HYD201H Plug-in Base h630 4P
All data is subject to errors and technical modifications.